The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • K96L
    EAN
    4010330710797
    Packaging
    25

    Busbar terminal 16mm²-120mm², for 12x10mm busbars, for copper conductors K96L

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Busbar terminal 16mm²-120mm², for 12x10mm busbars, for copper conductors

    K96L

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connection
    • Cross-section flexible conductor
      16 - 120 mm²
    • Cross-section rigid conductor
      16 - 120 mm²
    Installation, mounting
    • Nominal tightening torque
      22 - 22 Nm
    Dimensions
    • Width/thickness busbar
      10 - 10 mm
    • Height
      29.50 mm
    • Width
      23.50 mm
    • Depth
      58 mm
    Electric current
    • Rated current IN
      440 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration K96L
    PDF
    RoHS report K96L
    PDF

    Downloads

    • Image K96L  | Hager

      Product Image K96L

    • Product datasheet

      Image Hager Product data sheet K96L  | Hager

      Hager Product data sheet K96L

      Busbar terminal 16mm²-120mm², for 12x10mm busbars, for copper conductors

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      259,77 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group