400A large meter box for 250A + 125A out JN8E02S
EAN-Nr.
3250611114109
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Height179 mm
-
Width846 mm
-
Depth205 mm
-
Thickness of sidewall1.50 mm
Safety
-
Ingress Protection (IP) classIP41
-
Protection classIsolation class I
-
Locking typeSpecial tool, Without lock
-
Impact resistance IKIK05
Equipment
-
Number of flange plate openings2
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Materials
-
ColourGrey white
-
RAL code9002
-
TreatmentVarnished
-
MaterialSteel
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentNo
Voltage
-
Nominal voltage415 - 415 V
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet JN8E02S
Product data sheet en-GB 2025-12-08
PDF -
Instruction manual
Instruction manual en-GB 2022-01-18
PDF5,44 MB
More documentation