The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • JN2E01S

250A SPREADER BOX JN2E01S

EAN-Nr.
3250611092186
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

250A SPREADER BOX

JN2E01S

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    304 mm
  • Width
    615 mm
  • Depth
    165 mm
  • Thickness of sidewall
    1.50 mm
Safety
  • Ingress Protection (IP) class
    IP41
  • Protection class
    Isolation class I
  • Locking type
    Screwed
  • Impact resistance IK
    IK05
Equipment
  • Number of flange plate openings
    2
Installation, mounting
  • Mounting on
    Surface mounting
  • Suitable for outdoor usage
    No
Materials
  • Colour
    Grey white
  • RAL code
    9002
  • Treatment
    Varnished
  • Material
    Steel
  • Surface finish
    Matt
Cover, door
  • Door/cover is transparent
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JN2E01S
PDF
Hager RoHS report JN2E01S
PDF

Downloads

  • Image JN2E01S  | Hager

    Product Image JN2E01S

  • Product datasheet

    Image Hager Product data sheet JN2E01S  | Hager

    Hager Product data sheet JN2E01S

    Product data sheet en-GB 2026-01-30

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2022-01-18  | Hager

    Instruction manual en-GB 2022-01-18

    PDF
    5,08 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group