The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • JK2B06F5HHB200Z
    EAN-Nr.
    3250611112280
    Packaging
    1 piece

    250A TP&N 6WAY Flush enclosure w/HHB200Z JK2B06F5HHB200Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A TP&N 6WAY Flush enclosure w/HHB200Z

    JK2B06F5HHB200Z

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Installation, mounting
    • Mounting on
      Surface mounting
    Dimensions
    • Depth
      125 mm
    • Height
      752 mm
    • Width
      430 mm
    • Thickness of sidewall
      1.20 mm
    Cover, door
    • Door/cover is transparent
      No
    Materials
    • RAL code
      9002
    • Colour
      Grey white
    Connection
    • Number of conduit inlets
      26
    Safety
    • Impact resistance IK
      IK05

    Downloads

    • Image JK2B06F5HHB200Z  | Hager

      Product Image JK2B06F5HHB200Z

    • Product datasheet

      Image Hager Product data sheet JK2B06F5HHB200Z  | Hager

      Hager Product data sheet JK2B06F5HHB200Z

      Product data sheet en-GB 2026-04-17

      PDF
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group