The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • JAB310
    EAN-Nr.
    3250613415075
    Packaging
    1 piece

    Enclosed Switch Disconnector TPN 100A JAB310

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed Switch Disconnector TPN 100A

    JAB310

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Installation, mounting
    • Mounting on
      Wall mounting
    Architecture
    • Number of poles
      3
    Electric current
    • Rated current
      100 A
    Dimensions
    • Depth
      150 mm
    • Height
      250 mm
    • Width
      200 mm
    Safety
    • Ingress Protection (IP) class
      IP41

    Downloads

    • Image JAB310  | Hager

      Product Image JAB310

    • Product datasheet

      Image Hager Product data sheet JAB310  | Hager

      Hager Product data sheet JAB310

      Enclosed Switch Disconnector TPN 100A

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2022-01-18  | Hager

      Instruction manual en-GB 2022-01-18

      PDF
      9,34 MB
    • Installation manual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • Product data sheet

      Image UK_CD_TDS_BSEN60947-3  | Hager

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
      Image UK_CD_TDS_SwitchDisconnectors.pdf  | Hager

      UK_CD_TDS_SwitchDisconnectors.pdf

      Technical data sheet for switch disconnectors including characteristics.

      PDF
      52,02 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-27

      PDF
      821,00 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      146,39 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      153,13 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-05-13

      PDF
      588,39 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group