EARTH LEAKAGE RELAY 0.3A INSTANT TRIP HR402
EAN-Nr.
3250613284022
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp4,000 V
Power
-
Total power loss under IN3 W
Safety
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-10 - 55 °C
Connection
-
Cross-section flexible conductor1.5 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Installation, mounting
-
Nominal tightening torque1.70 - 1.70 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation