The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • HR400
    EAN-Nr.
    3250613284008
    Packaging
    1 piece

    EARTH LEAKAGE RELAY 0.03A INSTANT TRIP HR400

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    EARTH LEAKAGE RELAY 0.03A INSTANT TRIP

    HR400

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      4,000 V
    Power
    • Total power loss under IN
      3 W
    Safety
    • Ingress Protection (IP) class
      IP30
    Use conditions
    • Operating temperature
      -10 - 55 °C
    Connection
    • Cross-section flexible conductor
      1.5 - 6 mm²
    • Cross-section rigid conductor
      1.5 - 10 mm²
    Installation, mounting
    • Nominal tightening torque
      1.70 - 1.70 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HR400
    PDF
    RoHS report HR400
    PDF

    Downloads

    • Image HR400  | Hager

      Product Image HR400

    • Product datasheet

      Image Hager Product data sheet HR400  | Hager

      Hager Product data sheet HR400

      EARTH LEAKAGE RELAY 0.03A INSTANT TRIP

      PDF
    • Installation manual

      Image Notice Relais différentiel HR400, 402, 403, 404  | Hager

      Notice Relais différentiel HR400, 402, 403, 404

      Installation manual en-GB, fr-FR, de-DE, it-IT, nn-NO, pt-PT 2020-01-01

      PDF
      107,90 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group