The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HHB160U
    EAN-Nr.
    3250613132958
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker x250 3P 25kA 160A TM HHB160U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x250 3P 25kA 160A TM

    HHB160U

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current
      160 A
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-2
      4 kA
    • Rated current 10°C according to IEC 60947
      189.40 A
    • Rated current 15°C according to IEC 60947
      185.90 A
    • Rated current 20°C according to IEC 60947
      182.40 A
    • Rated current 25°C according to IEC 60947
      178.70 A
    • Rated current 30°C according to IEC 60947
      175.20 A
    • Rated current at 35°C according to IEC 60947
      171.50 A
    • Rated current at 40°C according to IEC 60947
      167.80 A
    • Rated current 45°C according to IEC 60947
      163.80 A
    • Rated current 50°C according to IEC 60947
      160 A
    • Rated current 55°C according to IEC 60947
      156 A
    • Rated current at 60°C according to IEC 60947
      152 A
    • Rated current 65°C according to IEC 60947
      147.60 A
    • Rated current 70°C according to IEC 60947
      143.50 A
    Architecture
    • Number of poles
      3
    • Control/operation element
      Toggle
    • Device construction type
      Fixed built-in
    Tripping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      800 V
    • Rated operational voltage Ue
      220 - 415 V
    Functions
    • Trip unit
      TM A/A
    Power
    • Total power loss under IN
      32.60 W
    Endurance
    • Electric endurance in number of cycles
      1,000
    • Number of mechanical operations
      4,000
    Safety
    • Ingress Protection (IP) class
      IP4X
    Connection
    • Cross-section flexible conductor
      35 - 150 mm²
    • Cross-section rigid conductor
      35 - 185 mm²
    Settings
    • Thermal protection knob setting xIN
      0.63, 0.8, 1
    • Adjustment range short-term delayed short-circuit release
      0 - 0 A
    Compatibility
    • Suitable for DIN Rail
      No
    Installation, mounting
    • Mounting-/Connection Position
      Front
    • Nominal tightening torque
      12 - 12 Nm
    Main electrical attributes
    • Magnetic protection trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HHB160U
    PDF
    RoHS report HHB160U
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HHB160U  | Hager

      Hager Product data sheet HHB160U

      Moulded Case Circuit Breaker x250 3P 25kA 160A TM

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      PDF
      326,09 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      PDF
      329,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    • 2
      HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    • 3
      HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      HMW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    • 4
      HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    • 5
      HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group