The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Circuit breaker and switch disconnectors
  • Moulded case circuit breakers (MCCB)
  • HHA079Z
  • Main switchgear

Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 80A 25kA CTC HHA079Z

EAN-Nr.
3250613332402
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 80A 25kA CTC

HHA079Z

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Electric current
  • Rated current
    80 A
  • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
    20 kA
  • Rated current 10°C according to IEC 60947
    101.90 A
  • Rated current 15°C according to IEC 60947
    99.40 A
  • Rated current 20°C according to IEC 60947
    96.90 A
  • Rated current 25°C according to IEC 60947
    94.30 A
  • Rated current 30°C according to IEC 60947
    91.60 A
  • Rated current at 35°C according to IEC 60947
    88.80 A
  • Rated current at 40°C according to IEC 60947
    86 A
  • Rated current 45°C according to IEC 60947
    83 A
  • Rated current 50°C according to IEC 60947
    80 A
  • Rated current 55°C according to IEC 60947
    76.80 A
  • Rated current at 60°C according to IEC 60947
    73.40 A
  • Rated current 65°C according to IEC 60947
    70 A
  • Rated current 70°C according to IEC 60947
    66.30 A
Architecture
  • Number of poles
    2
  • Neutral position
    Without neutral
Tripping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse withstand voltage Uimp
    8,000 V
  • Rated insulation voltage Ui
    690 V
Functions
  • Trip unit
    TM F/F
Power
  • Total power loss under IN
    12.60 W
Endurance
  • Electric endurance in number of cycles
    10,000
  • Number of mechanical operations
    20,000
Safety
  • Ingress Protection (IP) class
    IP4X
Connection
  • Cross-section flexible conductor
    4 - 70 mm²
  • Cross-section rigid conductor
    4 - 95 mm²
Connectivity
  • Type of connection
    Screw terminal
Settings
  • Thermal protection knob setting xIN
    1, 1
Dimensions
  • Height
    130 mm
  • Width
    50 mm
  • Depth
    68 mm
Compatibility
  • Suitable for DIN Rail
    No
Main electrical attributes
  • Magnetic protection trip time
    0 - 0 ms

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration HHA079Z
PDF
RoHS report HHA079Z
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet HHA079Z  | Hager

    Hager Product data sheet HHA079Z

    Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 80A 25kA CTC

    PDF
  • Installation manual

    Image Installation manual International 2021-06-07  | Hager

    Installation manual International 2021-06-07

    PDF
    8,51 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    430,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    435,49 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
  • 2
    HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    HMW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
  • 3
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
  • 4
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
  • 5
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group