The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HHA038Z
    EAN-Nr.
    3250613135980
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 40A 25kA CTC HHA038Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 40A 25kA CTC

    HHA038Z

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current
      40 A
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      20 kA
    • Rated current 10°C according to IEC 60947
      50.10 A
    • Rated current 15°C according to IEC 60947
      49 A
    • Rated current 20°C according to IEC 60947
      47.80 A
    • Rated current 25°C according to IEC 60947
      46.60 A
    • Rated current 30°C according to IEC 60947
      45.30 A
    • Rated current at 35°C according to IEC 60947
      44 A
    • Rated current at 40°C according to IEC 60947
      42.70 A
    • Rated current 45°C according to IEC 60947
      41.40 A
    • Rated current 50°C according to IEC 60947
      40 A
    • Rated current 55°C according to IEC 60947
      38.50 A
    • Rated current at 60°C according to IEC 60947
      37 A
    • Rated current 65°C according to IEC 60947
      35.40 A
    • Rated current 70°C according to IEC 60947
      33.70 A
    Architecture
    • Number of poles
      1
    • Control/operation element
      Toggle
    • Device construction type
      Fixed built-in
    • Neutral position
      Without neutral
    Tripping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      690 V
    • Rated operational voltage Ue
      220 - 240 V
    Functions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      3.70 W
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      20,000
    Safety
    • Ingress Protection (IP) class
      IP4X
    Connection
    • Cross-section flexible conductor
      4 - 70 mm²
    • Cross-section rigid conductor
      4 - 95 mm²
    Installation, mounting
    • Mounting-/Connection Position
      Front
    Connectivity
    • Type of connection
      Screw terminal
    Settings
    • Thermal protection knob setting xIN
      1, 1
    Dimensions
    • Height
      130 mm
    • Width
      25 mm
    • Depth
      68 mm
    Compatibility
    • Suitable for DIN Rail
      Yes
    Main electrical attributes
    • Magnetic protection trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HHA038Z
    PDF
    RoHS report HHA038Z
    PDF

    Downloads

    • Image HHA038Z  | Hager

      Product Image HHA038Z

    • Product datasheet

      Image Hager Product data sheet HHA038Z  | Hager

      Hager Product data sheet HHA038Z

      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 40A 25kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNJ251DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 250A 40kA FTC
      HNJ251DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 250A 40kA FTC
    • 2
      HNJ401DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 400A 40kA FTC
      HNJ401DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 400A 40kA FTC
    • 3
      HMJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
      HMJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
    • 4
      HNJ400GR - Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 400A 40kA FTC
      HNJ400GR
      Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 400A 40kA FTC
    • 5
      HNJ630GR - Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 630A 40kA FTC
      HNJ630GR
      Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 630A 40kA FTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group