The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • G7044LAN
    EAN-Nr.
    4012740887038
    Packaging
    1 piece

    liftable multiple socket-outlet 2 socket-outlets, charcoal 2xCat.6 alu/PVC alf G7044LAN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    liftable multiple socket-outlet 2 socket-outlets, charcoal 2xCat.6 alu/PVC alf

    G7044LAN

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connection
    • Number of USB sockets
      0
    • Number of HDMI sockets
      0
    • Number of RJ45 CAT6 sockets
      2
    Equipment
    • Number of house sockets
      2
    • Extension possible
      Yes
    • Number of empty space
      0
    Cable
    • Length of connecting cable
      3,000 mm
    Dimensions
    • Height
      287 mm
    • Built-in depth
      265 mm
    • Diameter
      100 mm
    • Diameter hole
      102 - 102 mm
    Accessories
    • Pre-equipped with
      2x socket outlets, 2x data RJ45 Cat6, anthracite
    • Pre-equipped
      Yes
    Materials
    • Material
      Aluminium, Polyvinylchloride (PVC), Plastic
    • Colour
      Aluminium
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration G7044LAN
    PDF
    RoHS report G7044LAN
    PDF

    Downloads

    • Image G7044LAN  | Hager

      Product Image G7044LAN

    • Product datasheet

      Image Hager Product data sheet G7044LAN  | Hager

      Hager Product data sheet G7044LAN

      liftable multiple socket-outlet 2 socket-outlets, charcoal 2xCat.6 alu/PVC alf

      PDF
    • Instruction manual

      Image Assembly Manual Lift Up  | Hager

      Assembly Manual Lift Up

      Instruction manual International 2020-01-01

      PDF
      257,28 kB
      Image Instruction manual International 2020-01-01  | Hager

      Instruction manual International 2020-01-01

      PDF
      257,28 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2017-01-13

      PDF
      26,56 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group