The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • FX555
    EAN-Nr.
    3250610680407
    Packaging
    1 piece

    Plain door, Venezia, H1700 W600 mm FX555

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain door, Venezia, H1700 W600 mm

    FX555

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      600 mm
    • Width
      1,725 mm
    • Depth
      25 mm
    Cover, door
    • Door/cover is transparent
      No
    • Cabinet door type
      Lock door
    Materials
    • RAL code
      7032
    • Colour
      Pebble grey
    • Product colour
      Pebble grey
    • Material
      Metal
    • Treatment
      Powder coated
    Safety
    • Protection class
      Isolation class I
    • Ingress Protection (IP) class
      IP55
    Equipment
    • Number of section in width
      3

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FX555
    PDF
    RoHS report FX555
    PDF

    Downloads

    • Image FX555  | Hager

      Product Image FX555

    • Product datasheet

      Image Hager Product data sheet FX555  | Hager

      Hager Product data sheet FX555

      Plain door, Venezia, H1700 W600 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2019-10-31  | Hager

      Declaration of conformity en-GB 2019-10-31

      PDF
      707,52 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group