The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • FX365
    EAN-Nr.
    3250610680889
    Packaging
    1 piece

    Side panel, Venezia, D600 H1700 mm FX365

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Side panel, Venezia, D600 H1700 mm

    FX365

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      1,720 mm
    • Width
      565 mm
    • Depth
      25 mm
    Materials
    • Colour
      Pebble grey
    • Material
      Steel
    • Treatment
      Varnished
    Instructions
    • Suitable as rear panel
      No
    • Suitable as side panel
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FX365
    PDF
    RoHS report FX365
    PDF

    Downloads

    • Image FX365  | Hager

      Product Image FX365

    • Product datasheet

      Image Hager Product data sheet FX365  | Hager

      Hager Product data sheet FX365

      Side panel, Venezia, D600 H1700 mm

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group