The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • FN287E

Vertical dividing uprights, Quadro.Plus, 2100 mm FN287E

EAN-Nr.
3250610189498
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Vertical dividing uprights, Quadro.Plus, 2100 mm

FN287E

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimensions
  • Height
    100 mm
  • Width
    2,000 mm
  • Depth
    50 mm
  • Length
    2,000 mm
Materials
  • Material
    Metal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration FN287E
PDF
Hager RoHS report FN287E
PDF

Downloads

  • Image FN287E  | Hager

    Product Image FN287E

  • Product datasheet

    Image Hager Product data sheet FN287E  | Hager

    Hager Product data sheet FN287E

    Vertical dividing uprights, Quadro.Plus, 2100 mm

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-09

    PDF
    474,16 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-09

    PDF
    529,86 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group