The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • EZ001
    EAN-Nr.
    3250612460014
    Packaging
    1 piece

    Delay on Timer EZ001

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Delay on Timer

    EZ001

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Frequency
    • Frequency
      50 - 60 Hz
    Use conditions
    • Operating temperature
      -20 - 50 °C
    • Storage/transport temperature
      -40 - 70 °C
    Connection
    • Cross-section flexible conductor
      1 - 6 mm²
    • Cross-section rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      1
    • Type of contacts
      1x changeover
    Capacity
    • Number of modules
      1
    Dimensions
    • Height
      85 mm
    • Width
      17.50 mm
    • Depth
      58 mm
    Electric current
    • Acceptable current rating AC1
      8 A
    Equipment
    • Number of NC contacts
      0
    • Number of NO contacts
      0
    • Switch off delay
      Yes
    • Switch on delay
      No
    Voltage
    • Type voltage supply
      AC/DC

    Downloads

    • Product datasheet

      Image Hager Product data sheet EZ001  | Hager

      Hager Product data sheet EZ001

      Delay on Timer

      PDF
    • Installation manual

      Image Relais temporise retarde a enclenchement EZ001  | Hager

      Relais temporise retarde a enclenchement EZ001

      Installation manual en-GB, fr-FR, de-DE, it-IT 2020-01-01

      PDF
      59,65 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group