The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Switching and signalling devices
    • Power contactor
    • EWT100B
    EAN-Nr.
    3250612237005
    Packaging
    1 piece
    • Power contactor
    • Thermal relay
    • See more

    Thermal relay 7.2-10A for EW007 - EW025 EWT100B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermal relay 7.2-10A for EW007 - EW025

    EWT100B

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EWT100B
    PDF
    RoHS report EWT100B
    PDF

    Downloads

    • Image EWT100B  | Hager

      Product Image EWT100B

    • Product datasheet

      Image Hager Product data sheet EWT100B  | Hager

      Hager Product data sheet EWT100B

      Thermal relay 7.2-10A for EW007 - EW025

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      334,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EWT020B - Thermal relay 1.4-2A  for EW007 - EW025
      EWT020B
      Thermal relay 1.4-2A for EW007 - EW025
    • 2
      EW220_C - Industrial contactor 225A-AC3 / coil 220V 50-60Hz
      EW220_C
      Industrial contactor 225A-AC3 / coil 220V 50-60Hz
    • 3
      EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
      EW016_C
      Industrial contactor 16A-AC3 / coil 220V 50-60Hz
    • 4
      EW025_C - Industrial contactor 26A-AC3 / coil 220V 50-60Hz
      EW025_C
      Industrial contactor 26A-AC3 / coil 220V 50-60Hz
    • 5
      EW115_C - Industrial contactor 115A-AC3 / coil 220V 50-60Hz
      EW115_C
      Industrial contactor 115A-AC3 / coil 220V 50-60Hz

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group