The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Building management system KNX
    • Push buttons & Sensors
    • Energy measurement
    • EWA601
    EAN
    3250612235278
    Packaging
    1 Piece
    • Energy measurement

    Current transformer 150A/5A EWA601

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Current transformer 150A/5A

    EWA601

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Specific identificaton attributes for Protection
    • Filter Type product
      Single-phase current converter
    Functions
    • Accuracy class
      1
    Dimensions
    • Height
      63 mm
    • Depth
      58 mm
    Electric current
    • Rated primary current (Ipr)
      150 A
    • Rated secondary current (Isr)
      5 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EWA601
    PDF
    RoHS report EWA601
    PDF

    Downloads

    • Image EWA601  | Hager

      Product Image EWA601

    • Product datasheet

      Image Hager Product data sheet EWA601  | Hager

      Hager Product data sheet EWA601

      Current transformer 150A/5A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
    More documentation

    Discover more of this product range

      2
    • 1
      TXF121 - KNX interface for electrical energy meters
      TXF121
      KNX interface for electrical energy meters
    • 2
      TE332 - Consumption Indicator KNX with current transformers
      TE332
      Consumption Indicator KNX with current transformers

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group