The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • EW300_J
    EAN-Nr.
    3250612277438
    Packaging
    1 piece

    Industrial contactor 300A-AC3 / coil 230V AC 50 Hz EW300_J

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Industrial contactor 300A-AC3 / coil 230V AC 50 Hz

    EW300_J

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Architecture
    • Type of pole
      3P
    Voltage
    • Rated operational voltage Ue
      690 - 690 V
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      0 - 0 V
    • Rated insulation voltage Ui
      1,000 V
    Electric current
    • Rated operational current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
      300 A
    • Acceptable current rating AC3
      300 A
    • Rated operational current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
      300 A
    Dimensions
    • Depth
      184 mm
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • Rated operational power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
      90 kW
    Endurance
    • Number of mechanical operations
      5,000,000
    • Electric endurance in number of cycles
      500,000
    Connection
    • Cross-section of input and output with screws, for flexible conductors
      50 - 185 mm²
    • Cross-section of input and output with screws, for massive conductors
      50 - 185 mm²
    Equipment
    • Number of auxiliary contacts as normally open contact
      2
    • Number of auxiliary contacts as normally closed contact
      2
    • Number of NO contacts
      3
    • Number of NC contacts
      0
    Use conditions
    • Operating temperature
      -20 - 55 °C
    • Storage/transport temperature
      -40 - 80 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EW300_J
    PDF
    RoHS report EW300_J
    PDF

    Downloads

    • Image EW300_J  | Hager

      Product Image EW300_J

    • Product datasheet

      Image Hager Product data sheet EW300_J  | Hager

      Hager Product data sheet EW300_J

      Industrial contactor 300A-AC3 / coil 230V AC 50 Hz

      PDF
    • Installation manual

      Image Contacteurs EW  | Hager

      Contacteurs EW

      Installation manual International 2008-01-09

      PDF
      233,27 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group