The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • EW064_K

Industrial contactor 64A-AC3 / coil 240V AC 50 Hz EW064_K

EAN-Nr.
3250612231560
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Industrial contactor 64A-AC3 / coil 240V AC 50 Hz

EW064_K

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Architecture
  • Type of pole
    3P
Voltage
  • Rated operational voltage Ue
    690 - 690 V
  • Command voltage AC
    240 - 240 V
  • Command voltage DC
    0 - 0 V
  • Rated operational voltage Ue AC for auxiliary contact
    660 V
  • Rated insulation voltage Ui
    1,000 V
Electric current
  • Rated operational current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
    65 A
  • Acceptable current rating AC3
    64 A
  • Rated operational current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
    64 A
  • Rated current Ie for auxiliary contact under 110 V AC AC15
    6 A
  • Rated current Ie for auxiliary contact under 24 V AC AC15
    6 A
Dimensions
  • Depth
    108.70 mm
Frequency
  • Frequency
    50 - 50 Hz
Power
  • Total power loss under IN
    6.80 W
  • Power dissipation per coil
    6.80 W
  • Operating consumption
    30 VA
  • Inrush power absorbed
    280 VA
  • Rated operational power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
    18.50 kW
Endurance
  • Number of mechanical operations
    5,000,000
  • Electric endurance in number of cycles
    500,000
Connectivity
  • Type of connection
    Screw terminal
Connection
  • Cross-section of input and output with screws, for flexible conductors
    10 - 35 mm²
  • Cross-section of input and output with screws, for massive conductors
    10 - 35 mm²
Equipment
  • Number of auxiliary contacts as normally open contact
    2
  • Number of auxiliary contacts as normally closed contact
    2
  • Number of NO contacts
    3
  • Number of NC contacts
    0
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -40 - 80 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report EW064_K
PDF

Downloads

  • Image EW064_K  | Hager

    Product Image EW064_K

  • Product datasheet

    Image Hager Product data sheet EW064_K  | Hager

    Hager Product data sheet EW064_K

    Industrial contactor 64A-AC3 / coil 240V AC 50 Hz

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group