Industrial contactor 64A-AC3 / coil 400V AC 50 Hz EW063_L
EAN-Nr.
3250612277742
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Architecture
-
Type of pole3P
Voltage
-
Rated operational voltage Ue660 - 660 V
-
Command voltage AC400 - 400 V
-
Command voltage DC0 - 0 V
-
Rated insulation voltage Ui660 V
Electric current
-
Rated operational current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 465 A
-
Acceptable current rating AC364 A
-
Rated operational current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 464 A
Dimensions
-
Depth123 mm
Frequency
-
Frequency50 - 50 Hz
Power
-
Rated operational power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 418.50 kW
Endurance
-
Number of mechanical operations5,000,000
-
Electric endurance in number of cycles500,000
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section of input and output with screws, for flexible conductors10 - 35 mm²
-
Cross-section of input and output with screws, for massive conductors10 - 35 mm²
Equipment
-
Number of auxiliary contacts as normally open contact2
-
Number of auxiliary contacts as normally closed contact2
-
Number of NO contacts3
-
Number of NC contacts0
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-40 - 80 °C
Downloads
More documentation