The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • EW020_H

Industrial contactor 22A-AC3 / coil 110V AC 50/60Hz EW020_H

EAN-Nr.
3250612277162
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Industrial contactor 22A-AC3 / coil 110V AC 50/60Hz

EW020_H

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Architecture
  • Type of pole
    3P
Voltage
  • Rated operational voltage Ue
    660 - 660 V
  • Command voltage AC
    110 - 110 V
  • Command voltage DC
    0 - 0 V
  • Rated insulation voltage Ui
    660 V
Electric current
  • Rated operational current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
    23 A
  • Acceptable current rating AC3
    22 A
  • Rated operational current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
    22 A
Dimensions
  • Depth
    92 mm
Frequency
  • Frequency
    50 - 60 Hz
Power
  • Rated operational power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
    5.50 kW
Endurance
  • Number of mechanical operations
    5,000,000
  • Electric endurance in number of cycles
    500,000
Connectivity
  • Type of connection
    Screw terminal
Connection
  • Cross-section of input and output with screws, for flexible conductors
    2.5 - 10.0 mm²
  • Cross-section of input and output with screws, for massive conductors
    2.5 - 10.0 mm²
Equipment
  • Number of auxiliary contacts as normally open contact
    1
  • Number of auxiliary contacts as normally closed contact
    1
  • Number of NO contacts
    3
  • Number of NC contacts
    0
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -40 - 80 °C

Downloads

  • Image EW020_H  | Hager

    Product Image EW020_H

  • Product datasheet

    Image Hager Product data sheet EW020_H  | Hager

    Hager Product data sheet EW020_H

    Industrial contactor 22A-AC3 / coil 110V AC 50/60Hz

    PDF
  • Installation manual

    Image Contacteurs EW  | Hager

    Contacteurs EW

    Installation manual International 2008-01-09

    PDF
    233,27 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group