The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • EP071
    EAN-Nr.
    3250612360710
    Packaging
    1 piece

    Auxiliary contact 1NC+NO EP071

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary contact 1NC+NO

    EP071

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current IN
      2 A
    Voltage
    • Rated insulation voltage Ui
      250 V
    Capacity
    • Number of modules
      0.50
    Connectivity
    • Type of connection
      Screw terminal
    Connection
    • Cross-section flexible conductor
      1 - 4 mm²
    • Cross-section rigid conductor
      1 - 6 mm²
    • Type of contacts
      1NC+1NO
    Power
    • Power dissipation at IN
      0.40 W
    Dimensions
    • Height
      85 mm
    • Width
      8.75 mm
    • Depth
      58 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration EP071
    PDF

    Downloads

    • Image EP071  | Hager

      Product Image EP071

    • Product datasheet

      Image Hager Product data sheet EP071  | Hager

      Hager Product data sheet EP071

      Auxiliary contact 1NC+NO

      PDF
    • Installation manual

      Image Contact auxiliaire EP071  | Hager

      Contact auxiliaire EP071

      Installation manual da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      PDF
      253,75 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group