The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • EK723

Thermal drive 230V for M30x1,5 valves EK723

EAN-Nr.
3250615697189
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Thermal drive 230V for M30x1,5 valves

EK723

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Frequency
  • Frequency
    50 - 60 Hz
Cable
  • Cable length
    200 m
Voltage
  • Nominal voltage
    230 - 230 V
Use conditions
  • Operating temperature
    0 - 50 °C

Downloads

  • Image EK723  | Hager

    Product Image EK723

  • Product datasheet

    Image Hager Product data sheet EK723  | Hager

    Hager Product data sheet EK723

    Thermal drive 230V for M30x1,5 valves

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2015-07-16  | Hager

    Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2015-07-16

    PDF
    696,80 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group