The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • EK054

Room thermostat with EK054

EAN-Nr.
3250612310548
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Room thermostat with

EK054

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Electric current
  • Switching current
    10 A
Power supply
  • Supply voltage
    230 V +10%/-15%
Frequency
  • Frequency
    50 - 60 Hz
Settings
  • Comfort temperature setpoint
    5 - 35 °C
Materials
  • Colour
    White
  • RAL code
    9010
  • Surface finish
    Matt
Dimensions
  • Height
    82 mm
  • Width
    82 mm
Screen
  • With display
    No
Equipment
  • Switching temperature difference
    0.50 K
  • Type of thermostat
    Room thermostat
  • Type of probe
    Room sensor
Connection
  • Type of contacts
    1NO
Safety
  • Ingress Protection (IP) class
    IP30
Use conditions
  • Energy efficiency class
    I (1%)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

ka.line C: RTC 60x60 230V white
PDF
6,02 MB
Hager REACH declaration EK054
PDF
Hager RoHS report EK054
PDF

Downloads

  • Image EK054  | Hager

    Product Image EK054

  • Product datasheet

    Image Hager Product data sheet EK054  | Hager

    Hager Product data sheet EK054

    Room thermostat with

    PDF
  • Installation manual

    Image LEAFLET EK053-EK054_6LE000500B_L_A3_B-W  | Hager

    LEAFLET EK053-EK054_6LE000500B_L_A3_B-W

    Installation manual en-GB, fr-FR, de-DE, nl-NL, sv-SE 2016-07-26

    PDF
    3,27 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-07-16

    PDF
    266,31 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group