Time switch daily and weekly cycle 5 modules EH191
EAN-Nr.
3250612281916
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Equipment
-
Number of channels1
Frequency
-
Frequency50 - 50 Hz
Power
-
Power consumption during operation0.50 VA
-
230 V incandescent and halogen lamp900 W
-
Power incandescent lamp900 - 900 W
-
Power loss at full load1 W
Functions
-
Number of function channels1
Connection
-
Number of contacts1
-
Cross-section flexible conductor1 - 4 mm²
-
Cross-section rigid conductor1 - 4 mm²
Use conditions
-
Operating temperature-10 - 55 °C
Capacity
-
Number of modules5
Dimensions
-
Height90 mm
-
Width90 mm
-
Depth60 mm
Texts
-
Switch modeChange-over contact, usable as NC or NO
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
Electric current
-
Max. power (cos phi 0,6)3 A
Endurance
-
Electrical durability at nominal load in AC1 in operating cycles50,000
Settings
-
Programme cyclesProgramme cycles: 24 hours + 7 days
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation