Daily time switch 1 channel, 1 modules with reserve EH011
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
EHN011Technical properties
Equipment
-
Number of channels1
Frequency
-
Frequency50 - 50 Hz
Power
-
Power consumption during operation0.50 VA
-
230 V incandescent and halogen lamp900 W
-
Power incandescent lamp900 - 900 W
-
Power dissipation at full load1 W
Functions
-
Number of function channels1
Connection
-
Number of contacts1
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Use conditions
-
Operating temperature-10 - 55 °C
Capacity
-
Number of modules1
Dimensions
-
Height80 mm
-
Width18 mm
-
Depth60 mm
Texts
-
Switch modeNO contact
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
Electric current
-
Max. power (cos phi 0,6)3 A
Endurance
-
Electrical durability at nominal load in AC1 in operating cycles30,000
Voltage
-
Rated operational voltage Ue210 - 230 V
Settings
-
Programme cyclesProgramme cycle: 24 hours
Lighting
-
LED lamp power450 W
Use
-
Type of cycleDaily
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EH011
Daily time switch 1 channel, 1 modules with reserve
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, el-GR, it-IT, pl-PL, pt-PT, ru-RU 2019-02-06
PDF2,59 MB -
Product data sheet
UK_MD_TDS_TimeSwitches.pdf
Technical data sheet including characteristics for time switches.
PDF74,88 kB
More documentation