Radio-synchronized 1 channel digital time switch weekly cycle, Evolution EG103D
EAN-Nr.
3250612279951
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Follow-up products :
Complete your system
Optional accessories
-
Accessories/spare parts for time switches 1 products available
Complete your system
Technical characteristics
Frequency
-
Frequency50 - 50 Hz
Power
-
230 V incandescent and halogen lamp2,300 W
Functions
-
Power reserve in years5 y
-
With network synchronisationNo
-
With quartz synchronisationYes
-
Number of function channels1
Equipment
-
With impulse programmeYes
-
Number of channels1
Connection
-
Type of contacts1x changeover
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Settings
-
Daily programmeNo
-
Weekly programmeYes
-
Annual programmeNo
Use conditions
-
Operating temperature-5 - 45 °C
Texts
-
Type of connectionWith screw terminals
-
FunctionKeylock by means of blocking key, With pulse function, Presence simulation
Dimensions
-
Height85 mm
-
Width35 mm
-
Depth64 mm
Capacity
-
Number of modules2
Main electrical attributes
-
Minimum interval between 2 switching times1 min
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EG103D
Radio-synchronized 1 channel digital time switch weekly cycle, Evolution
PDF -
Installation manual
Installation manual en-GB, fr-FR 2020-01-01
PDF791,90 kB -
Tool
Windows software for EG003 V 2.0.2
Tool International 2023-10-30
EXE40,25 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-01-21
PDF126,59 kB
More documentation