Weekly time switch 1 channel, digital, 2 modules EG103B
EAN-Nr.
3250612279876
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
Complete your system
Optional accessories
-
Accessories/spare parts for time switches 1 products available
Complete your system
Technical characteristics
Voltage
-
Rated operational voltage Ue230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Power reserve in years5 y
-
With network synchronisationNo
-
With quartz synchronisationYes
Equipment
-
Accuracy per day1.50 s
-
With impulse programmeNo
-
Number of channels1
Connection
-
Type of contacts1x changeover
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Settings
-
Daily programmeNo
-
Weekly programmeYes
-
Annual programmeNo
Use conditions
-
Operating temperature-5 - 55 °C
Dimensions
-
Height85 mm
-
Width36 mm
-
Depth64 mm
Capacity
-
Number of modules2
Main electrical attributes
-
Minimum interval between 2 switching times1 min
Downloads
-
Product datasheet
Hager Product data sheet EG103B
Weekly time switch 1 channel, digital, 2 modules
PDF -
Installation manual
Installation manual en-GB, fr-FR 2020-01-01
PDF644,66 kB -
Tool
Windows software for EG003 V 2.0.2
Tool International 2023-10-30
EXE40,25 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-01-21
PDF126,59 kB
More documentation