The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • EG103
    EAN-Nr.
    3250612271030
    Packaging
    1 piece

    Weekly time switch 1 channel, digital, 2 modules EG103

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Weekly time switch 1 channel, digital, 2 modules

    EG103

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated operational voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • 230 V incandescent and halogen lamp
      2,300 W
    Functions
    • Power reserve in years
      5 y
    • With network synchronisation
      No
    • With quartz synchronisation
      Yes
    • Number of function channels
      1
    Equipment
    • Accuracy per day
      1.50 s
    • With impulse programme
      No
    • Number of channels
      1
    Connection
    • Type of contacts
      1x changeover
    • Cross-section flexible conductor
      1 - 6 mm²
    • Cross-section rigid conductor
      1.5 - 10 mm²
    Settings
    • Daily programme
      No
    • Weekly programme
      Yes
    • Annual programme
      No
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Texts
    • Type of connection
      With screw terminals
    • Function
      Keylock by means of blocking key
    Dimensions
    • Height
      85 mm
    • Width
      35 mm
    • Depth
      64 mm
    Capacity
    • Number of modules
      2
    Main electrical attributes
    • Minimum interval between 2 switching times
      1 min

    Downloads

    • Image EG103  | Hager

      Product Image EG103

    • Product datasheet

      Image Hager Product data sheet EG103  | Hager

      Hager Product data sheet EG103

      Weekly time switch 1 channel, digital, 2 modules

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR 2020-01-01  | Hager

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      644,66 kB
    • Tool

      Image Windows software for EG003 V 2.0.2  | Hager

      Windows software for EG003 V 2.0.2

      Tool International 2023-10-30

      EXE
      40,25 MB
    • Product data sheet

      Image UK_MD_TDS_1channelelectimeswitch.pdf  | Hager

      UK_MD_TDS_1channelelectimeswitch.pdf

      Technical data sheet including characteristics for 1 channel electronic time switch weekly cycle.

      PDF
      139,27 kB
      Image UK_MD_TDS_TimeSwitches.pdf  | Hager

      UK_MD_TDS_TimeSwitches.pdf

      Technical data sheet including characteristics for time switches.

      PDF
      74,88 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-01-21

      PDF
      126,59 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group