The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • EG010
    EAN-Nr.
    3250612270101
    Packaging
    1 piece

    Daily time switch 1 channel, digital, 1 module EG010

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Daily time switch 1 channel, digital, 1 module

    EG010

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated operational voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • 230 V incandescent and halogen lamp
      1,000 W
    Functions
    • Power reserve in years
      3 y
    • With network synchronisation
      No
    • With quartz synchronisation
      Yes
    • Number of function channels
      1
    Equipment
    • Accuracy per day
      60 s
    • With impulse programme
      No
    • Number of channels
      1
    Connection
    • Type of contacts
      1x changeover
    • Cross-section flexible conductor
      1 - 4 mm²
    • Cross-section rigid conductor
      1 - 4 mm²
    Settings
    • Daily programme
      Yes
    • Weekly programme
      No
    • Annual programme
      No
    Use conditions
    • Operating temperature
      -10 - 50 °C
    Texts
    • Type of connection
      With screw terminals
    Dimensions
    • Height
      92 mm
    • Width
      18 mm
    • Depth
      64 mm
    Capacity
    • Number of modules
      1
    Main electrical attributes
    • Minimum interval between 2 switching times
      1 min
    Use
    • Type of cycle
      Daily

    Downloads

    • Image EG010  | Hager

      Product Image EG010

    • Product datasheet

      Image Hager Product data sheet EG010  | Hager

      Hager Product data sheet EG010

      Daily time switch 1 channel, digital, 1 module

      PDF
    • Installation manual

      Image Installation manual en-GB, de-DE 2020-01-01  | Hager

      Installation manual en-GB, de-DE 2020-01-01

      PDF
      1,27 MB
      Image Programmateur 1 voie EG 010  | Hager

      Programmateur 1 voie EG 010

      Installation manual en-GB, fr-FR, de-DE, nl-NL 2020-01-01

      PDF
      586,98 kB
    • Product data sheet

      Image UK_MD_TDS_EG010.pdf  | Hager

      UK_MD_TDS_EG010.pdf

      Technical data sheet including characteristics for a EG010 Digital Time Switch.

      PDF
      66,44 kB
      Image UK_MD_TDS_TimeSwitches.pdf  | Hager

      UK_MD_TDS_TimeSwitches.pdf

      Technical data sheet including characteristics for time switches.

      PDF
      74,88 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2019-12-17

      PDF
      109,56 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group