The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • EEF012

IP roombox 12 Inputs/Outputs EEF012

EAN-Nr.
3250617579797
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

IP roombox 12 Inputs/Outputs

EEF012

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Materials
  • Colour
    Light grey
Equipment
  • Radio frequency bidirectional
    No
  • With switch for manual switch
    No
Electric current
  • Rated current
    8 A
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated operational voltage Ue
    195 - 255 V
Safety
  • Ingress Protection (IP) class
    IP20

Downloads

  • Product datasheet

    Image Hager Product data sheet EEF012  | Hager

    Hager Product data sheet EEF012

    IP roombox 12 Inputs/Outputs

    PDF
  • Operating manual

    Image Operating manual en-GB 2016-07-26  | Hager

    Operating manual en-GB 2016-07-26

    PDF
    1,82 MB
  • Installation manual

    Image Installation manual en-GB 2015-06-10  | Hager

    Installation manual en-GB 2015-06-10

    PDF
    956,02 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group