Light sensitive switch EE101
EAN-Nr.
3250612251018
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Frequency
-
Frequency50 - 50 Hz
Voltage
-
Rated operational voltage Ue230 - 230 V
Settings
-
Switch on delay time0
Use conditions
-
Operating temperature-10 - 50 °C
-
Storage/transport temperature-20 - 60 °C
Connection
-
Cross-section flexible conductor0.5 - 4 mm²
-
Cross-section rigid conductor0.5 - 4 mm²
Capacity
-
Number of modules3
Dimensions
-
Height88.50 mm
-
Width53 mm
-
Depth65 mm
Downloads
-
Product datasheet
Hager Product data sheet EE101
Light sensitive switch
PDF
More documentation