3 Phase KWhmeter 80A EC310
EAN-Nr.
3250612233106
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Architecture
-
Type of pole3P+N
Electric current
-
Rated current80 A
-
Maximum measuring circuit current80 A
Capacity
-
Number of modules7
Connectivity
-
Type of connectionDirect connection
Dimensions
-
Height107 mm
-
Width126 mm
-
Depth58 mm
Equipment
-
Type of pulse generatorElectrical
Installation, mounting
-
Mounting onDIN rail
Measurement
-
Type of measuring instrumentElectronic
-
Frequency measuring range50 - 60 Hz
Power supply
-
Number of phases for power supply4
Safety
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 45 °C
-
Storage/transport temperature-20 - 70 °C
Power
-
Power consumption VA9.70 VA
-
Total power loss under IN2 W
Frequency
-
Frequency50 - 60 Hz
Downloads
-
Product datasheet
Hager Product data sheet EC310
3 Phase KWhmeter 80A
PDF -
Installation manual
Compteur triphase EC 310, EC 311
Installation manual en-GB 2020-01-01
PDF104,26 kB
More documentation