The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Distribution boards
  • DR and VegaD boards
  • invicta DIN Rail Boards
  • DR424F
  • Distribution boards

Din rail board, 4 row 96M, non-transparent door, flush DR424F

EAN-Nr.
3250611110118
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Din rail board, 4 row 96M, non-transparent door, flush

DR424F

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Connection
  • Number of conduit inlets
    17
Voltage
  • Nominal voltage
    415 - 415 V
Installation, mounting
  • Suitable for outdoor usage
    No
  • Mounting on
    Flush mounting
Power
  • Maximum power loss per cabinet at ΔT=20K
    36.22 W
Equipment
  • Number of rails
    4
  • Number of rows
    4
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    No
  • Has mounting plate
    No
Capacity
  • Number of modules
    96
  • Number of half modules terminals per rail
    48
Functions
  • Has protection main switch
    No
  • With conduit inlets
    Yes
Dimensions
  • Height
    799 mm
  • Width
    572.40 mm
  • Depth
    110 mm
  • Built-in height
    770 mm
  • Built-in width
    590 mm
  • Built-in depth
    110 mm
  • Number of width units
    24
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/cover is transparent
    No
Connectivity
  • Mounting type
    Screw mounting
Materials
  • Material
    Steel
  • RAL code
    9010
  • Colour
    Grey white
Safety
  • Protection class
    Isolation class I
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP40
  • Locking type
    Without lock
  • Glow wire test
    960 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
REACH declaration DR424F
PDF

Downloads

  • Image DR424F  | Hager

    Product Image DR424F

  • Product datasheet

    Image Hager Product data sheet DR424F  | Hager

    Hager Product data sheet DR424F

    Din rail board, 4 row 96M, non-transparent door, flush

    PDF
  • Manual

    Image 6LE089796A_DIN_rail_Leaflet_EN_web  | Hager

    6LE089796A_DIN_rail_Leaflet_EN_web

    6LE089796A_DIN_rail_Leaflet_EN_2025-01_web

    PDF
    9,58 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    881,45 kB
More documentation

Discover our other products of this range

    5
  • 1
    DR16F - Din rail board, 1 row 16M, non-transparent door, flush
    DR16F
    Din rail board, 1 row 16M, non-transparent door, flush
  • 2
    DR16S - Din rail board, 1 row 16M, non-transparent door, surface
    DR16S
    Din rail board, 1 row 16M, non-transparent door, surface
  • 3
    DR32F - Din rail board, 2 row 32M, non-transparent door, flush
    DR32F
    Din rail board, 2 row 32M, non-transparent door, flush
  • 4
    DR32S - Din rail board, 2 row 32M, non-transparent door, surface
    DR32S
    Din rail board, 2 row 32M, non-transparent door, surface
  • 5
    DR424S - Din rail board, 4 row 96M, non-transparent door, surface
    DR424S
    Din rail board, 4 row 96M, non-transparent door, surface

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group