The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Modular protection devices
  • Protection devices
  • Residual current circuit breakers (RCCB)
  • CFJ463S
  • Modular protection devices

RCCB 4P 63A 300mA AC Class 60Hz CFJ463S

EAN-Nr.
3250611670117
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 4P 63A 300mA AC Class 60Hz

CFJ463S

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Mechanic accessories for low-voltage components 1 products available

Complete your system

  • Mechanic accessories for low-voltage components
  • LZ060

    Heat dissipation insert

    0.00 €  / *

Technical characteristics

Architecture
  • Type of pole
    4P
Electric current
  • Rated current
    63 A
  • Rated residual operating current Idn
    300 mA
  • Breaking and opening capacity Idm
    1.50 kA
  • Rated conditional short-circuit current Inc according to EN61008-1
    6 kA
  • Rated current -25°C
    63 A
  • Rated current at -20°C
    63 A
  • Rated current -15°C
    63 A
  • Rated current -10°C
    63 A
  • Rated current -5°C
    63 A
  • Rated current at 0°C
    63 A
  • Rated current 5°C
    63 A
  • Rated current 10°C
    63 A
  • Rated current 15°C
    63 A
  • Rated current at 20°C
    63 A
  • Rated current 25°C
    63 A
  • Rated current 30°C
    63 A
  • Rated current 35°C
    63 A
  • Rated current at 40°C
    63 A
  • Rated current at 45°C
    60 A
  • Rated current at 50°C
    58 A
  • Rated current 55°C
    55 A
  • Rated current 60°C
    51 A
  • Rated current 65°C
    48 A
  • Rated current 70°C
    45 A
Installation, mounting
  • Nominal tightening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tightening torque down terminal
    2.80 - 2.80 Nm
  • Type of top connection for modular devices
    Screw terminal
  • Type of bottom connection for modular devices
    biconnect
Voltage
  • Rated operational voltage Ue
    127 - 400 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Max. operating voltage
    440 V
Frequency
  • Frequency
    60 - 60 Hz
Capacity
  • Number of modules
    4
Compatibility
  • Suitable for DIN Rail
    Yes
Safety
  • Residual current type
    AC
  • Ingress Protection (IP) class
    IP20
Connection
  • Cross-section of input and output with screws, for massive conductors
    1 - 25 mm²
  • Cross-section of input and output with screws, for flexible conductors
    1 - 16 mm²
Power
  • Total power loss under IN
    19.70 W
Use conditions
  • Max. Altitude
    2,000 m
Endurance
  • Electric endurance in number of cycles
    2,000
  • Number of mechanical operations
    4,000
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Aligned terminal
  • Down connection alignment for modular devices
    Aligned terminal
Dimensions
  • Height
    83 mm
  • Width
    70 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

RCCB 4P 40A 30mA A Class
PDF
23,23 MB
Hager REACH declaration CFJ463S
PDF
Hager RoHS report CFJ463S
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet CFJ463S  | Hager

    Hager Product data sheet CFJ463S

    RCCB 4P 63A 300mA AC Class 60Hz

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    CF240J - RCCB 2P 40A 300mA A Class
    CF240J
    RCCB 2P 40A 300mA A Class
  • 2
    CD440B - RCCB 4P 40A 30mA AC Class
    CD440B
    RCCB 4P 40A 30mA AC Class
  • 3
    CD440J - RCCB 4P 40A 30mA A Class
    CD440J
    RCCB 4P 40A 30mA A Class
  • 4
    CF225J - RCCB 2P 25A 300mA A Class
    CF225J
    RCCB 2P 25A 300mA A Class
  • 5
    CDC690 - RCCB 3P+N 125A 30mA AC
    CDC690
    RCCB 3P+N 125A 30mA AC

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group