The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Protection devices
    • Residual current circuit breakers (RCCB)
    • CFC241J
    EAN-Nr.
    3250611620471
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 2P 40A 300mA AC Class CFC241J

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 40A 300mA AC Class

    CFC241J

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mechanic accessories for low-voltage components 1 products available

    Complete your system

    • Mechanic accessories for low-voltage components
    • LZ060

      Heat dissipation insert

      0.00 €  / *

    Technical characteristics

    Architecture
    • Type of pole
      1P+N
    Electric current
    • Rated current
      40 A
    • Rated residual operating current Idn
      300 mA
    • Breaking and opening capacity Idm
      1.50 kA
    • Rated conditional short-circuit current Inc according to EN61008-1
      6 kA
    • Rated current -25°C
      40 A
    • Rated current at -20°C
      40 A
    • Rated current -15°C
      40 A
    • Rated current -10°C
      40 A
    • Rated current -5°C
      40 A
    • Rated current at 0°C
      40 A
    • Rated current 5°C
      40 A
    • Rated current 10°C
      40 A
    • Rated current 15°C
      40 A
    • Rated current at 20°C
      40 A
    • Rated current 25°C
      40 A
    • Rated current 30°C
      40 A
    • Rated current 35°C
      40 A
    • Rated current at 40°C
      40 A
    • Rated current at 45°C
      38 A
    • Rated current at 50°C
      37 A
    • Rated current 55°C
      34 A
    • Rated current 60°C
      30 A
    • Rated current 65°C
      26 A
    • Rated current 70°C
      21 A
    Installation, mounting
    • Nominal tightening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque down terminal
      2.80 - 2.80 Nm
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    • Nominal tightening torque
      2.80 - 2.80 Nm
    Voltage
    • Rated operational voltage Ue
      240 - 240 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Max. operating voltage
      415 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capacity
    • Number of modules
      2
    Compatibility
    • Suitable for DIN Rail
      Yes
    Safety
    • Residual current type
      AC
    • Ingress Protection (IP) class
      IP20
    Connection
    • Cross-section of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 16 mm²
    Power
    • Total power loss under IN
      3.20 W
    Use conditions
    • Max. Altitude
      2,000 m
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      4,000
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Dimensions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CFC241J
    PDF
    RoHS report CFC241J
    PDF

    Downloads

    • Image CFC241J  | Hager

      Product Image CFC241J

    • Product datasheet

      Image Hager Product data sheet CFC241J  | Hager

      Hager Product data sheet CFC241J

      RCCB 2P 40A 300mA AC Class

      PDF
    • Installation manual

      Image Installation manual en-GB 2023-01-16  | Hager

      Installation manual en-GB 2023-01-16

      PDF
      871,51 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2019-07-22

      PDF
      343,41 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CF240J - RCCB 2P 40A 300mA A Class
      CF240J
      RCCB 2P 40A 300mA A Class
    • 2
      CD440B - RCCB 4P 40A 30mA AC Class
      CD440B
      RCCB 4P 40A 30mA AC Class
    • 3
      CF225J - RCCB 2P 25A 300mA A Class
      CF225J
      RCCB 2P 25A 300mA A Class
    • 4
      CQ440J - RCCB 4P 40A 300mA A high immunity
      CQ440J
      RCCB 4P 40A 300mA A high immunity
    • 5
      CDC690 - RCCB 3P+N 125A 30mA AC
      CDC690
      RCCB 3P+N 125A 30mA AC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group