The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • CFB440F

RCCB 4P 40A 300mA B Class CFB440F

EAN-Nr.
3250611618300
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RCCB 4P 40A 300mA B Class

CFB440F

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Architecture
  • Type of pole
    4P
Electric current
  • Rated current
    40 A
  • Rated residual operating current Idn
    300 mA
  • Breaking and opening capacity Idm
    0.50 kA
  • Rated conditional short-circuit current Inc according to EN61008-1
    10 kA
  • Rated current 30°C
    40 A
Installation, mounting
  • Nominal tightening torque top terminal
    3 - 3 Nm
  • Nominal tightening torque down terminal
    3 - 3 Nm
  • Type of top connection for modular devices
    Screw terminal
  • Type of bottom connection for modular devices
    biconnect
  • Nominal tightening torque
    3 - 3 Nm
Voltage
  • Rated operational voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Max. operating voltage
    440 V
Frequency
  • Frequency
    50 - 50 Hz
Capacity
  • Number of modules
    4
Compatibility
  • Suitable for DIN Rail
    Yes
Safety
  • Residual current type
    B
  • Ingress Protection (IP) class
    IP20
Connection
  • Cross-section of input and output with screws, for massive conductors
    1.5 - 50.0 mm²
  • Cross-section of input and output with screws, for flexible conductors
    1.5 - 16.0 mm²
Power
  • Total power loss under IN
    3.90 W
Use conditions
  • Max. Altitude
    2,000 m
Endurance
  • Electric endurance in number of cycles
    2,000
  • Number of mechanical operations
    10,000
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Aligned terminal
  • Down connection alignment for modular devices
    Aligned terminal
Dimensions
  • Height
    85 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration CFB440F
PDF
Hager RoHS report CFB440F
PDF

Downloads

  • Image CFB440F  | Hager

    Product Image CFB440F

  • Product datasheet

    Image Hager Product data sheet CFB440F  | Hager

    Hager Product data sheet CFB440F

    RCCB 4P 40A 300mA B Class

    PDF
  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, pt-PT 2017-03-23  | Hager

    Installation manual en-GB, fr-FR, de-DE, pt-PT 2017-03-23

    PDF
    536,40 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-07

    PDF
    612,01 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group