The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • CEA440J
    EAN-Nr.
    3250611619604
    Packaging
    1 piece

    RCCB 4P 40A 100mA A Class CEA440J

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    RCCB 4P 40A 100mA A Class

    CEA440J

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Mechanic accessories for low-voltage components 1 products available

    Complete your system

    • Mechanic accessories for low-voltage components
    • LZ060

      Heat dissipation insert

      0.00 €  / *

    Technical characteristics

    Architecture
    • Type of pole
      3P+N
    Electric current
    • Rated current
      40 A
    • Rated residual operating current Idn
      100 mA
    • Breaking and opening capacity Idm
      1.50 kA
    • Rated conditional short-circuit current Inc according to EN61008-1
      6 kA
    • Rated current -25°C
      40 A
    • Rated current at -20°C
      40 A
    • Rated current -15°C
      40 A
    • Rated current -10°C
      40 A
    • Rated current -5°C
      40 A
    • Rated current at 0°C
      40 A
    • Rated current 5°C
      40 A
    • Rated current 10°C
      40 A
    • Rated current 15°C
      40 A
    • Rated current at 20°C
      40 A
    • Rated current 25°C
      40 A
    • Rated current 30°C
      40 A
    • Rated current 35°C
      40 A
    • Rated current at 40°C
      40 A
    • Rated current at 45°C
      40 A
    • Rated current at 50°C
      40 A
    • Rated current 55°C
      40 A
    • Rated current 60°C
      40 A
    • Rated current 65°C
      40 A
    • Rated current 70°C
      40 A
    Installation, mounting
    • Nominal tightening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque down terminal
      2.80 - 2.80 Nm
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    • Nominal tightening torque
      2.80 - 2.80 Nm
    Voltage
    • Rated operational voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Max. operating voltage
      440 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capacity
    • Number of modules
      4
    Compatibility
    • Suitable for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protection (IP) class
      IP20
    Connection
    • Cross-section of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section flexible conductor
      16 mm²
    • Cross-section rigid conductor
      25 mm²
    Power
    • Total power loss under IN
      8.10 W
    Use conditions
    • Max. Altitude
      2,000 m
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      4,000
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Dimensions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CEA440J
    PDF
    RoHS report CEA440J
    PDF

    Downloads

    • Image CEA440J  | Hager

      Product Image CEA440J

    • Product datasheet

      Image Hager Product data sheet CEA440J  | Hager

      Hager Product data sheet CEA440J

      RCCB 4P 40A 100mA A Class

      PDF
    • Manual

      Image Manual International 2014-10-14  | Hager

      Manual International 2014-10-14

      PDF
      1,33 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-08-26

      PDF
      672,76 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group