The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • BRS08027035
    EAN
    4012740216203
    Packaging
    32 Meters

    Wall trunking lid to BRS width 80mm of sheet steel in light grey BRS08027035

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall trunking lid to BRS width 80mm of sheet steel in light grey

    BRS08027035

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Width
      80 mm
    • Length
      2,000 mm
    Materials
    • Material
      Steel
    • Treatment
      Powder coated
    • Colour
      Light grey
    • RAL code
      7035
    Equipment
    • With protective film
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Installation trunking - series BRS (Steel) (english)
    PDF
    420,22 kB
    REACH declaration BRS08027035
    PDF
    RoHS report BRS08027035
    PDF

    Downloads

    • Image BRS08027035  | Hager

      Product Image BRS08027035

    • Product datasheet

      Image Hager Product data sheet BRS08027035  | Hager

      Hager Product data sheet BRS08027035

      Wall trunking lid to BRS width 80mm of sheet steel in light grey

      PDF
    • DXF files

      Image DXF files International 2023-02-02  | Hager

      DXF files International 2023-02-02

      DXF
      363,30 kB
    • STEP files

      Image STEP files International 2026-04-15  | Hager

      STEP files International 2026-04-15

      STP
      21,93 kB
    • With variables

      Image Product drawing  | Hager

      Product drawing

      Product Drawing International 2023-02-02

      PDF
      66,79 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group