The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • BRAX9

Coupling pair electrical/mechanical for all wall trunkings BRA of sheet steel BRAX9

EAN-Nr.
4012740842273
Packaging
1 set

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Coupling pair electrical/mechanical for all wall trunkings BRA of sheet steel

BRAX9

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • BRA652101DELN

    Wall trunking base f-mounted BRA 68x210mm lid 2x80mm of alu natural anodized

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    60 mm
Materials
  • Material
    Steel
  • Treatment
    Galvanised
  • Colour
    Zinc
Equipment
  • With potential equalisation
    Yes
  • Related Series
    BRA 65x210D

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration BRAX9
PDF
Hager RoHS report BRAX9
PDF

Downloads

  • Image BRAX9  | Hager

    Product Image BRAX9

  • Product datasheet

    Image Hager Product data sheet BRAX9  | Hager

    Hager Product data sheet BRAX9

    Coupling pair electrical/mechanical for all wall trunkings BRA of sheet steel

    PDF
  • Declaration of conformity

    Image EU-Declaration BR_BRA_BRS T016A DE_EN 25072019  | Hager

    EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

    Declaration of conformity International 2019-08-23

    PDF
    42,74 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group