The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • BR7013029010
    EAN-Nr.
    4012740210478
    Packaging
    32 Meters

    Wall trunking lid to BR with lid width 100mm of PVC in pure white BR7013029010

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall trunking lid to BR with lid width 100mm of PVC in pure white

    BR7013029010

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Lid width
      100 mm
    • Length
      2,000 mm
    Materials
    • Material
      Polyvinylchloride (PVC)
    • Treatment
      Untreated
    • Colour
      Pure white
    • RAL code
      9010
    Equipment
    • With protective film
      Yes
    Use conditions
    • Operating temperature
      -5 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Installation trunking systems BR, BRN and GBD (English)
    PDF
    430,54 kB
    PEP - Installation trunking systems BR, BRN and GBD (English )
    PDF
    262,95 kB
    REACH declaration BR7013029010
    PDF
    RoHS report BR7013029010
    PDF

    Downloads

    • Image BR7013029010  | Hager

      Product Image BR7013029010

    • Product datasheet

      Image Hager Product data sheet BR7013029010  | Hager

      Hager Product data sheet BR7013029010

      Wall trunking lid to BR with lid width 100mm of PVC in pure white

      PDF
    • Declaration of conformity

      Image EU-Declaration BR_BRA_BRS T016A DE_EN 25072019  | Hager

      EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

      Declaration of conformity International 2019-08-23

      PDF
      42,74 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group