The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • BATLI38

Lithium battery 3 volts, 2,4 Ah BATLI38

EAN-Nr.
3599435019727
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Lithium battery 3 volts, 2,4 Ah

BATLI38

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Electrical capacity
  • Capacity
    2.40 Ah
Voltage
  • Nominal voltage
    3 - 3 V

Downloads

  • Image BATLI38  | Hager

    Product Image BATLI38

  • Product datasheet

    Image Hager Product data sheet BATLI38  | Hager

    Hager Product data sheet BATLI38

    Lithium battery 3 volts, 2,4 Ah

    PDF
  • Safety data sheet

    Image Safety data sheet en-GB, fr-FR 2022-11-14  | Hager

    Safety data sheet en-GB, fr-FR 2022-11-14

    Safety data sheet en-GB, fr-FR 2019-11-19

    PDF
    133,27 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group