The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Cable management
  • Slotted trunking
  • Slotted cable trunking plastic
  • BA7A80025BL
  • Cable management

Slotted panel trunking made of PVC BA7A 80x25mm blue BA7A80025BL

EAN-Nr.
4012740213660
Packaging
20 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Slotted panel trunking made of PVC BA7A 80x25mm blue

BA7A80025BL

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Dimensions
  • Height
    80 mm
  • Width
    25 mm
  • Length
    2,000 mm
  • Slit width
    6 mm
  • Slot width
    6.50 mm
Equipment
  • Cover in scope of delivery
    Yes
Materials
  • Material
    Polyvinylchloride (PVC)
  • Colour
    Blue
Functions
  • Is self-extinguishing
    Yes
Architecture
  • Flexible
    No
Configuration
  • Side wall
    Slotted

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Slotted cable trunking system BA7 and BA7A
PDF
439,72 kB
Hager REACH declaration BA7A80025BL
PDF
Hager RoHS report BA7A80025BL
PDF

Downloads

  • Image BA7A80025BL  | Hager

    Product Image BA7A80025BL

  • Product datasheet

    Image Hager Product data sheet BA7A80025BL  | Hager

    Hager Product data sheet BA7A80025BL

    Slotted panel trunking made of PVC BA7A 80x25mm blue

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    BA7A100100BL - Slotted panel trunking made of PVC BA7A 100x100mm blue
    BA7A100100BL
    Slotted panel trunking made of PVC BA7A 100x100mm blue
  • 2
    BA7A80120BL - Slotted panel trunking made of PVC BA7A 80x120mm blue
    BA7A80120BL
    Slotted panel trunking made of PVC BA7A 80x120mm blue
  • 3
    BA7A60060 - Slotted panel trunking made of PVC BA7A 60x60mm grey
    BA7A60060
    Slotted panel trunking made of PVC BA7A 60x60mm grey
  • 4
    BA7A100100 - Slotted panel trunking made of PVC BA7A 100x100mm grey
    BA7A100100
    Slotted panel trunking made of PVC BA7A 100x100mm grey
  • 5
    BA7A80120 - Slotted panel trunking made of PVC BA7A 80x120mm grey
    BA7A80120
    Slotted panel trunking made of PVC BA7A 80x120mm grey

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group