The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • ADZ316D

RCBO 3 - 3 x 1P+N 6kA B-16A 30mA A QC/QBB ADZ316D

EAN-Nr.
3250611020158
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RCBO 3 - 3 x 1P+N 6kA B-16A 30mA A QC/QBB

ADZ316D

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Architecture
  • Type of pole
    3x 1P+N
  • Curve
    B
Voltage
  • Rated operational voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Dielectric strength value of power frequency
    2 kV
  • Rated impulse withstand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 50 Hz
Electric current
  • Rated current
    16 A
  • Rated service breaking capacity Ics AC according to IEC 60898-1
    6 kA
  • Rated current -25°C
    21.10 A
  • Rated current at -20°C
    20.70 A
  • Rated current -15°C
    20.30 A
  • Rated current -10°C
    19.90 A
  • Rated current -5°C
    19.40 A
  • Rated current at 0°C
    19 A
  • Rated current 5°C
    18.50 A
  • Rated current 10°C
    18 A
  • Rated current 15°C
    17.50 A
  • Rated current at 20°C
    17 A
  • Rated current 25°C
    16.50 A
  • Rated current 30°C
    16 A
  • Rated current 35°C
    15.70 A
  • Rated current at 40°C
    15.50 A
  • Rated current at 45°C
    15.20 A
  • Rated current at 50°C
    15 A
  • Rated current 55°C
    14.70 A
  • Rated current 60°C
    14.40 A
  • Rated current 65°C
    14.10 A
  • Rated current 70°C
    13.90 A
  • Rated residual operating current Idn
    30 mA
  • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
    6 kA
Main electrical attributes
  • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
    6 kA
Installation, mounting
  • Nominal tightening torque down terminal
    2 - 2 Nm
  • Nominal tightening torque
    2 - 2 Nm
Safety
  • Residual current type
    A
Power
  • Total power loss under IN
    10.90 W
Endurance
  • Electric endurance in number of cycles
    2,000
  • Number of mechanical operations
    2,000
Connection
  • Cross-section of input with screws, for flexible conductors
    1 - 4 mm²
  • Cross-section of input with screws, for massive conductors
    1 - 4 mm²
Use conditions
  • Operating temperature
    -25 - 70 °C
  • Storage/transport temperature
    -25 - 80 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
Capacity
  • Number of modules
    4
Dimensions
  • Height
    86 mm
  • Width
    71 mm
  • Depth
    70 mm
Connectivity
  • Type of connection
    quickconnect

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
PDF
2,24 MB
Hager REACH declaration ADZ316D
PDF
Hager RoHS report ADZ316D
PDF

Downloads

  • Image ADZ316D  | Hager

    Product Image ADZ316D

  • Product datasheet

    Image Hager Product data sheet ADZ316D  | Hager

    Hager Product data sheet ADZ316D

    RCBO 3 - 3 x 1P+N 6kA B-16A 30mA A QC/QBB

    PDF
  • Installation manual

    Image Installation manual de-DE, fr-FR, it-IT, en-GB 2023-10-02  | Hager

    Installation manual de-DE, fr-FR, it-IT, en-GB 2023-10-02

    PDF
    1,28 MB
    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2014-11-20  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2014-11-20

    PDF
    1,29 MB
    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2016-12-12  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2016-12-12

    PDF
    1,14 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-06-19

    PDF
    316,98 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group