The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Modular protection devices
    • Protection devices
    • Residual current circuit breakers with overcurrent protection (RCBO)
    • ADC240Z
    EAN
    3250611035756
    Packaging
    1 Piece
    • Residual current circuit breakers with overcurrent protection (RCBO)

    RCBO 1M 1P 6kA C-40A 30mA AC ADC240Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P 6kA C-40A 30mA AC

    ADC240Z

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Architecture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Electric current
    • Rated current IN
      40 A
    • Rated residual operating current Idn
      30 mA
    • Rated current at -25°C
      48.66 A
    • Rated current at -20°C
      47.88 A
    • Rated current at -15°C
      47.09 A
    • Rated current at -10°C
      46.3 A
    • Rated current at -5°C
      45.51 A
    • Rated current at 0°C
      44.73 A
    • Rated current at 5°C
      43.94 A
    • Rated current at 10°C
      43.15 A
    • Rated current at 15°C
      42.36 A
    • Rated current at 20°C
      41.58 A
    • Rated current at 25°C
      40.79 A
    • Rated current at 30°C
      40 A
    • Rated current at 35°C
      39.15 A
    • Rated current at 40°C
      38.3 A
    • Rated current at 50°C
      36.6 A
    • Rated current at 55°C
      35.75 A
    • Rated current at 60°C
      34.9 A
    • Min./max. threshold value of the AC thermal operation
      1.13 - 1.45 A
    • Rated current at 45°C
      37.45 A
    • Rated current at 65°C
      34.05 A
    • Rated current at 70°C
      33.2 A
    Safety
    • Residual current type
      AC
    • Ingress Protection (IP) class
      IP20
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insulation voltage Ui
      250 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Rated operational voltage Ue
      230 - 240 V
    • Overvoltage category according to IEC 60947-1
      3
    Power
    • Power dissipation at IN
      12.50 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use conditions
    • Max. altitude
      2,000 m
    • Class of energy limitation I²t
      3
    • Operating temperature
      -5 - 40 °C
    • Storage/transport temperature
      -40 - 70 °C
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      10,000
    Connection
    • Cross-section of top terminal with screws, for flexible conductors
      1 - 10 mm²
    • Cross-section of top terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-section of top and bottom terminal with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-section of bottom terminal with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Installation, mounting
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    Capacity
    • Number of modules
      1
    Dimensions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm
    Compatibility
    • Suitable for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADC240Z
    PDF
    RoHS report ADC240Z
    PDF

    Downloads

    • Image ADC240Z  | Hager

      Product Image ADC240Z

    • Product datasheet

      Image Hager Product data sheet ADC240Z  | Hager

      Hager Product data sheet ADC240Z

      RCBO 1M 1P 6kA C-40A 30mA AC

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-07-08  | Hager

      Installation manual en-GB 2021-07-08

      PDF
      556,33 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADC220Z - RCBO 1M 1P 6kA C-20A 30mA AC
      ADC220Z
      RCBO 1M 1P 6kA C-20A 30mA AC
    • 2
      ADX440T - RCBO 3P+N 10kA C-40A 30mA A
      ADX440T
      RCBO 3P+N 10kA C-40A 30mA A
    • 3
      ADC216Z - RCBO 1M 1P 6kA C-16A 30mA AC
      ADC216Z
      RCBO 1M 1P 6kA C-16A 30mA AC
    • 4
      ADC206Z - RCBO 1M 1P 6kA C-6A 30mA AC
      ADC206Z
      RCBO 1M 1P 6kA C-6A 30mA AC
    • 5
      ADC232Z - RCBO 1M 1P 6kA C-32A 30mA AC
      ADC232Z
      RCBO 1M 1P 6kA C-32A 30mA AC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group