The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • ACC110
    EAN-Nr.
    3250611026921
    Packaging
    1 piece

    RCBO Electronic 1M 1P 10kA C-10A 10mA AC ACC110

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    RCBO Electronic 1M 1P 10kA C-10A 10mA AC

    ACC110

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      110 mm
    • Width
      17.80 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration ACC110
    PDF
    Hager RoHS report ACC110
    PDF

    Downloads

    • Image ACC110  | Hager

      Product Image ACC110

    • Product datasheet

      Image Hager Product data sheet ACC110  | Hager

      Hager Product data sheet ACC110

      RCBO Electronic 1M 1P 10kA C-10A 10mA AC

      PDF
    • Installation manual

      Image notice disjoncteur RCBO  | Hager

      notice disjoncteur RCBO

      Installation manual en-GB 2019-04-08

      PDF
      770,59 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2018-12-18

      PDF
      131,59 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group