Integro Inserts-Aerial Connector Box TV Connection in F-System, Polar White Matt 945812502
EAN-Nr.
4011334286233
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 3 products available
Complete your system
Technical characteristics
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Connection
-
Connector/plug typePass-through socket
Equipment
-
Number of outputs1
Materials
-
MaterialMetal, Plastic
-
ColourPolar white
-
RAL code9010
Dimensions
-
Depth33 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation