The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 945602506

Integro Inserts-Aerial Connector Box Radio/SAT, Grey Matt 945602506

EAN-Nr.
4011334335610
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Integro Inserts-Aerial Connector Box Radio/SAT, Grey Matt

945602506

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Surface-mounted housing for flush-mounted switching device 1 products available
  • Cover frame for domestic switching devices 2 products available

Complete your system

  • Surface-mounted housing for flush-mounted switching device
  • Cover frame for domestic switching devices
  • 918252506

    Integro Flow, Surface-Mounted Spacer Ring Grey Glossy

    0.00 €  / *
  • 918262507

    Integro Flow Frame, 2-Gang Grey Glossy

    0.00 €  / *
  • 918272507

    Integro Flow Frame, 1-Gang Grey Glossy

    0.00 €  / *

Technical characteristics

Connectivity
  • Mounting type
    Built in installation, Screw mounting
Connection
  • Connector/plug type
    Pass-through socket
Equipment
  • Number of outputs
    2
Materials
  • Material
    Metal, Plastic
  • Colour
    Grey
  • RAL code
    7038
Dimensions
  • Depth
    31.50 mm
  • Built-in depth
    16.50 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 945602506
PDF
Hager RoHS report 945602506
PDF

Downloads

  • Image 945602506  | Hager

    Product Image 945602506

  • Product datasheet

    Image Hager Product data sheet 945602506  | Hager

    Hager Product data sheet 945602506

    Integro Inserts-Aerial Connector Box Radio/SAT, Grey Matt

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    dc23-1039

    PDF
    251,33 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group