The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 945572507
    EAN
    4011334241072
    Packaging
    10

    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Grey Glossy 945572507

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Grey Glossy

    945572507

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • RCA and S-Video insert 1 products available
    • Cover frame for domestic switching devices 3 products available
    • Cinch insert 1 products available

    Complete your system

    • RCA and S-Video insert
    • Cover frame for domestic switching devices
    • Cinch insert
    • 1993

      S-Video module, com-tech, p. white/black

      €0.00  / *
    • 918262507

      Integro Flow Frame, 2-Gang Grey Glossy

      €0.00  / *
    • 918272507

      Integro Flow Frame, 1-Gang Grey Glossy

      €0.00  / *
    • 918192507

      Integro Flow Frame, 3-Gang Grey Glossy

      €0.00  / *
    • 1992

      Cinch module video, com-tech, p. white/yellow

      €0.00  / *

    Technical properties

    Capacity
    • Number of modules
      1
    Connection
    • Number of connections
      1
    Connectivity
    • Mounting type
      Screw mounting
    Dimensions
    • Height
      55.50 mm
    • Width
      55.50 mm
    • Depth
      19.30 mm
    Materials
    • Colour
      Grey
    • RAL code
      Similar to RAL 7038
    • Material
      Thermoplastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 945572507
    PDF
    RoHS report 945572507
    PDF

    Downloads

    • Image 945572507  | Hager

      Product Image 945572507

    • Product datasheet

      Image Hager Product data sheet 945572507  | Hager

      Hager Product data sheet 945572507

      Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Grey Glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1167

      PDF
      365,61 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group