The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 945192506
    EAN
    4011334241157
    Packaging
    10

    Integro inserts-Aerial Connector Box SAT, Grey Matt 945192506

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro inserts-Aerial Connector Box SAT, Grey Matt

    945192506

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 4 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 918262507

      Integro Flow Frame, 2-Gang Grey Glossy

      €0.00  / *
    • 918282507

      Integro Flow-Frame, 1-Gang with Hinged Cover, Grey Glossy

      €0.00  / *
    • 918272507

      Integro Flow Frame, 1-Gang Grey Glossy

      €0.00  / *
    • 918192507

      Integro Flow Frame, 3-Gang Grey Glossy

      €0.00  / *

    Technical properties

    Connectivity
    • Mounting type
      Built in installation, Screw mounting
    Connection
    • Connector/plug type
      Pass-through socket
    Equipment
    • Number of outputs
      1
    Materials
    • Material
      Metal, Plastic
    • Colour
      Grey
    • RAL code
      7038
    Dimensions
    • Depth
      27 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 945192506
    PDF
    RoHS report 945192506
    PDF

    Downloads

    • Image 945192506  | Hager

      Product Image 945192506

    • Product datasheet

      Image Hager Product data sheet 945192506  | Hager

      Hager Product data sheet 945192506

      Integro inserts-Aerial Connector Box SAT, Grey Matt

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1190

      PDF
      367,66 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group